??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-136-03/L
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-136-03/L
VERF
Availability
Available
BC
Order code
BIS00W9
TC
Product identifier
BIS M-136-03/L
PX
Product view
50153_04
TECH
Tech. Details
Tech. Detail
ICON
EDZ
W
Weight
0.060 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 52 x 11.5 x 128 mm, UID serial number, read-only = 8 Byte, User data, read/write = 112 Byte, Memory type = EEPROM, Supported data carrier types = DIN ISO 15693, Antenna type = Rectangular, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -20...85 °C, Housing material = ABS, black, IP rating = IP68, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.